Multi-Use Hose

For Handling Lower Pressure Air, Water, Agricultural Spraying, Oil or Grease

Can also be used for air spray painting.

Multi-Use Hose

  • Nitrile tube and cover provide high oil resistance
  • One braid polyester cord reinforcement
  • Temperature rating: 0°F to +212°F (–18°C to +100°C)
  • Packaging: 50 ft. to carton; 300 ft. reels (maximum three pieces, shortest piece 50 ft.)

Caution: Not recommended for use as small I.D. by-pass, coolant and heater hose.

Do not use for fuel transfer applications.

Register to Access Your Resource