gates_logo POWERING PROGRESS™

Heavy-Duty Retractable Air Hose Reel



Gates offers a Heavy-Duty Retractable Air Hose Reel, the result of extensive customer feedback and exceptional engineering. This heavy-duty reel allows the hose to be reeled out and stopped or rewound at any point, not just every 18” as is the case for most reels.  With its gradual return feature, there is no uncontrolled rewind if the hose is accidentally released. There is also automated return feature which lays the hose flat within the enclosure. The reel features a heavyweight dual supporting arm, and the full assembly is galvanized and powder coated for indoor or outdoor durability. Also, the reel comes with 50’ of Gates’ popular Hybrid Polymer Air Hose. No longer forced to fight kinks, curls and inflexibility, this easy-to-use reel makes jobs simple.

Register to Access Your Resource