gates_logo POWERING PROGRESS™

Charter® Multi-Use Air/Water Hose


Ideal for Air and Water Applications

Charter Multi Use Air Hose Engineered for heat, abrasion and ozone resistance.  
  • EPDM rubber tube and cover
  • Two layers of spiral synthetic reinforcement
  • Gates Power Crimp® specifications available*
  • Temperature rating: -40°F to +200°F
  • Packaging: 50-ft. cartons, bulk reels

*Contact your local Gates sales associate for specification information.

Caution: Do not use for oil, grease or fuel transfer.

Register to Access Your Resource