gates_logo POWERING PROGRESS™

Charter Air Hose


Designed for Multi-Purpose Air Hose Applications

Charter Air Hose


  • Textile reinforcement
  • Perforated EPDM red cover is ozone and abrasion resistant
  • Factory applied male couplings have 250 lb. minimum coupling pull
  • Temperature rating: -40°F to +200°F (-40°C to +93°C)
  • Packaging: 25 ft. and 50 ft. coupled lengths individual cartons; 300 ft. reels (maximum two pieces, shortest length 50 ft.)

 

Register to Access Your Resource