Green Stripe® Heater Hose

Heavy-Duty Construction Ensures Dependable Operation in Truck, Bus and Off-Road Equipment Heater Systems

Green Stripe Heater Hose

For a maintenance free connection, install with Power-Grip® SB clamps. Approved for marine applications.

  • Green Stripe® construction provides best cost-per-mile economics
  • Cover is abrasion resistant
  • Advanced EPDM tube, cover and reinforcement withstand high under-hood and coolant temperatures. Designed for extended use without cracking or hardening
  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Exceeds SAE 20R1 Type EC, Standard Wall Class D-1
  • Reduces water loss from water permeating the hose wall and cover, a distinct advantage over silicone
  • Temperature rating: –40°F to +275°F (–40°C to +135°C)
  • Packaging: Individual cartons

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource