gates_logo POWERING PROGRESS™

Dual I.D. Heater Hose


Specially Designed For Heater Hose Applications Requiring Changes in Diameter

Dual I.D. Heater Hose

Use with hose connectors and bulk heater hose for virtually complete molded heater hose coverage.



  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Meets SAE 20R4 Type EC Class D-2
  • Temperature rating:  -40° F to 275°F (-40C to 135°C)

Caution:  Do not use for fuel or oil transfer applications.

Register to Access Your Resource