Wire-Inserted Green Stripe® Coolant Hose

Provides the Ability to Replace Many Sizes of Tailor-Made Curved Hose

Results in maximum coverage with minimum inventory.

Wire Inserted Green Stripe Coolant Hose

  • Heavy-duty fabric reinforcement with helical carbon steel wire
  • Bends easily to make curved connections
  • Cuts easily with knife and wire cutters to reduce installation time
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications
  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Temperature rating: –40°F to +257°F (–40°C to +125°C)
  • Packaging: Available in 5 ft. and 10 ft. lengths, individual cartons

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource