Vulco Straight Coolant Hose

Specially Engineered Stick Hose is Ideal for Straight Coolant/Air Connections in Automotive, Stationary Engine, Industrial and Home Applications

Vulco Straight Coolant Hose

  • Heat-resistant cover
  • Meets SAE 20R1 Standard Wall Class D-2 requirements
  • Cover marked in one-inch increments for easy measuring and cutting allows  “custom fit” light-duty coolant installations
  • Temperature rating: -40°F to 257°F (-40°C to 125°C)
  • Packaging: 3 ft. lengths

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource