Green Stripe® Vibraflex® Coolant Hose

For Heavy-Duty Applications Requiring Short Length Hose That Must Absorb Vibration and/or Fitting Misalignment

Green Stripe VibraFlex Coolant Hose

High flexibility reduces installation time and provides lower cost-per-mile operation.

  • Oil and heat resistant nitrile tube
  • Oil, abrasion and heat resistant neoprene cover
  • Exceeds SAE J20 (Class B Tube and Class C Cover)
  • Two-ply fabric reinforced
  • Temperature rating: -40°F to 212°F (-40° to 100°C)
  • Packaging: One each, not in cartons

Caution: Do not use for gasoline or diesel transfer applications.

Register to Access Your Resource