Green Stripe® Straight Coolant Hose

Stick Hose Designed for Demanding Heavy-Duty Coolant/Air Applications

Green Stripe Straight Coolant Hose

  • Two-ply bias fabric construction to maximize flexibility and strength
  • Resists “cold water leaks” due to advanced EPDM tube and cover that stay soft and pliable, even under adverse operating conditions
  • Exceeds SAE 20R1 Type EC (Class D-1 Tube, and cover, Standard Wall)
  • Cover marked in one-inch increments to facilitate approximate cut lengths, allows “custom-fit" installations
  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Temperature rating: –40°F to +257°F (–40°C to +125°C)
  • Packaging: 3 ft. lengths

Note: For a maintenance free connection, use PowerGrip® SB Clamps.

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource