Green Stripe® 4-Ply Coolant Hose


For Severe Operating Conditions Found on Stationary Engines, Construction Equipment and Off-Road Vehicle Applications

Green Stripe 4 Ply Coolant HoseNitrile tube specially compounded to handle common coolants and additives.

  • Four-ply woven, heavy-duty fabric reinforcement
  • Neoprene cover resists heat, abrasion and oil
  • Handles higher temperatures and resists petroleum additives
  • Exceeds SAE 20R1 (Class B Tube, Class C Cover, Heavy Wall)
  • Reduces water loss from water permeating the hose wall and cover, a distinct advantage over silicone
  • Engineered to resist electrochemical degradation – the leading cause of hose failure
  • Temperature rating: –40°F to +212°F (–40°C to +100°C), intermittent to 257°F (125°C)
  • Packaging: 3 ft. lengths, 1 each

Caution: Do not use for gasoline or diesel transfer applications.