gates_logo POWERING PROGRESS™

FleetRunner® Hi-Temp Straight Coolant Hose


A Durable Straight Coolant Hose Rated From -40°F to 300°F With the Assured Quality of Gates FleetRunner

FleetRunner Hi Temp Straight Coolant HoseBuilt to excel in the extreme conditions of modern heavy-duty engine compartments, FleetRunner Hi-Temp Straight Coolant Hose is the durable solution for extended use in heavy-duty trucks.
  • -40°F to 300°F temperature rating
  • Advance peroxide-cured EPDM rubber
  • Exceeds SAE 20R1 specifications
  • Resists electrochemical degradation
  • High working pressure rating

 

Register to Access Your Resource