gates_logo POWERING PROGRESS™

Branched Radiator Hose


Molded to Fit Specific Applications

Branched Radiator Hose

Factory quality connections are durable and eliminate coolant leaks.

  • Engineered to resist electrochemical degradation, the leading cause of hose failure
  • Heat and ozone resistant cover
  • Meets SAE 20R4 and 20R3 Type EC Class D-1 and D-2 specifications
  • Temperature rating: -40°F to +275°F (-40°C to +135°C) in coolant hose applications

Note: Gates recommends replacing standard worm drive and spring loaded clamps with PowerGrip® SB Clamps each time a new coolant hose is installed.

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource