gates_logo POWERING PROGRESS™

Branched Radiator Hose

Branched Radiator Hose

Molded to fit specific applications.

EGR Coolant Hose

Problem-Solving Part for Ford Vans & Pick-Ups

VulcoFlex II Coolant Hose

Vulco-Flex® II Coolant Hose

Gates Vulco-Flex® II hose will bend in almost any direction.

Green Stripe Straight Coolant Hose

Green Stripe(R) Straight Coolant Hose

Stick hose designed for demanding heavy-duty coolant/air applications.

Green Stripe 4 Ply Coolant Hose

Green Stripe® 4-Ply Coolant Hose

For severe operating conditions found on stationary engines, construction equipment and off-road vehicle applications.

Green Stripe VibraFlex Coolant Hose

Green Stripe® Vibraflex® Coolant Hose

For heavy-duty applications requiring short length hose that must absorb vibration and/or fitting misalignment.

Wire Inserted Green Stripe Coolant Hose

Wire-Inserted Green Stripe® Coolant Hose

Provides the ability to replace many sizes of tailor-made curved hose.

Green stripe Vulco Flex Coolant Hose

Green Stripe® Vulco-Flex® Coolant Hose

Heavy-duty flexible hose designed to replace straight or curved coolant hose.

Vulco Straight Coolant Hose

Vulco Straight Coolant Hose

Specially engineered stick hose is ideal for straight coolant/air connections in automotive, stationary engine, industrial and home applications.

FleetRunner Hi Temp Straight Coolant Hose

FleetRunner® Coolant Hose

A durable straight coolant hose rated from -40°F to 300°F with the assured quality of Gates FleetRunner.

Silicone Coolant Hose

Silicone Coolant Hose

Extra long-lasting hose constructed with silicone rubber.

Molded Silicone Elbow Coolant Hose

Molded Silicone Elbow Coolant Hose

Newer heavy-duty engines with advanced emissions systems produce higher under-hood temperatures, requiring the use of silicone coolant hose.

500 Severe Service Silicone Coolant Hose

500°F Severe Service Silicone Coolant Hose

Newer heavy-duty engines with advanced emissions systems produce higher underhood temperatures, requiring the use of silicone coolant hose.

Register to Access Your Resource