gates_logo POWERING PROGRESS™

Brake Line Abrasion Shields


Gates Provides High-Quality Products That Meet the Rules and Specifications For Brake Line Protection

Brake Line Abrasion Shields

The Federal Motor Carrier Safety Administration’s recently launched Compliance Safety Accountability (CSA) program requires abrasion shields on brake lines that fall below the chassis and in circumstances where chafing, kinking or other mechanical damage can occur. Gates products meet the rules and specifications for brake line protection.

PolySleeve High Density Polyethylene Hose Wrap

Protects lines and hoses from chafing, rubbing, crushing, ultraviolet rays and other hazards that cause hose failures. Easy to install before or after assemblies are in place. Effective temperature range from –40ºF to +280ºF.

Nylon Sleeves

Nylon filament mesh forms a self-renewing shield that protects against abrasion for brake lines, hose and hose bundles. Extremely flexible, flame resistant and easy to install.

Plastic Coil Sleeve

Economical, lightweight plastic sleeving protects lines and hoses from water, air, gasoline, hydraulic fluids and impacts. Easy to install before or after assemblies are in place. Effective temperature range from -40°F to +250°F.

Register to Access Your Resource