gates_logo POWERING PROGRESS™

Air Brake Hose Assemblies


Factory Crimped Assemblies Meet the Rigorous Demands of the Fleet and Heavy-Duty Market

Air Brake Hose Assemblies
  • Extremely flexible and kink resistant
  • Two spiral construction meets SAE J1402 specifications
  • Complies with DOT FMVSS 106 requirements
  • Couplings meet SAE and DOT minimum pull-off requirements
  • High quality brass male pipe fitting on one end, female air brake swivel with male pipe adapter on other end
  • Temperature rating: –40°F to +212°F (–40°C to +100°C)
  • Packaging: Individual cartons

 

Register to Access Your Resource