SureLok™ Fittings

Recommended For Compressed Air Connector on All Nylon Air Brake Tubing Air Brake Systems at Locations Other Than Between Chassis Frame and Axle or Between Towed and Towing Vehicle

SureLok Fittings

Also recommended as a connector on all air operated systems as applicable to suspension, steering, engine, transmission and auxiliary mechanisms. Fittings and tubing comply with Department of Transportation Federal Motor Vehicle Safety Standard, (DOT FMVSS 106) (mandatory requirements for inch tube fittings in U.S.A.) Society for Automotive Engineers (SAE) J1131 (inch tube and fittings) and meet DIN 74324 and German TUV requirements (metric tube and fittings).

  • Simple tube connection and disconnection
  • Fewer component parts – Internally machined form in body to secure collet
  • All collets marked with tube size
  • Ease of tube insertion in areas of restricted access
  • Total fittings system solution

Maximum Working Pressure: 0 to 150 psi
Working Temperature: -40°F to +220°F (-40°C to +100°C)
Materials: Body, tube support, Collet - Brass; O-Ring – Buna N (Low Nitrile); Thread Sealant - Precoat 5
Tubing: Tube should be to SAE J844 or DIN 74324

Register to Access Your Resource