gates_logo POWERING PROGRESS™

Compression Fittings


Recommended For Compressed Air Connector on All Nylon Air Brake Tubing Air Brake Systems at Locations Other Than Between Chassis Frame and Axle or Between Towed and Towing Vehicle

Compression FittingsAlso recommended as a connector on all air operated systems as applicable to suspension, steering, engine, transmission and auxiliary mechanisms. Fittings and tubing comply with Department of Transportation Federal Motor Vehicle Safety Standard, (DOT FMVSS571.106) (Mandatory requirements for inch tube fittings in U.S.A.) Society for Automotive Engineers (SAE J246) and (SAE J1131) (inch tube and fittings).

Maximum Working Pressure: 150 psi
Working Temperature: -40°F to +200°F (-40°C to +100°C)
Materials: Brass
Tubing: SAE J844 or DIN 74324


Register to Access Your Resource