gates_logo POWERING PROGRESS™

Fits popular Navistar/International applications.


Gates Turbocharger Hose ReducerFitting popular Navistar/International applications, this heavy-duty turbocharger reducer hose features silicone coated meta-aramid fabric with stainless steel pressure retention rings. Meta-aramid reinforcement provides flexibility and strength for long life in demanding high temperature applications, while the high quality silicone cover provides superior service life and excellent heat resistance up to 500°F (260°C).


Register to Access Your Resource