gates_logo POWERING PROGRESS™

Green Stripe® Heavy-Duty Air Vent Hose


Specifically Designed For Air Cleaner-to-Engine Connections and Other Ducting Applications

Green Stripe Heavy Duty Air Vent Hose
  • Heat and oil-resistant tube
  • Flexible, helical wire reinforced
  • Cover is heat, oil and abrasion resistant
  • Smooth interior offers minimum air resistance for maximum efficiency
  • Easily cut with knife and wire cutters
  • Temperature rating: -40°F to +257°F (-40°C to +125°C)
  • Packaging: 10 ft. lengths individual cartons

Caution: Not recommended for conveying liquids.

Register to Access Your Resource