gates_logo POWERING PROGRESS™

Diesel Exhaust Fluid (DEF) Tank Fill Hose


DEF Tank Transfer Hose are Manufactured for the Specific Filling Functions of DEF Tanks

Features the Highest Quality Construction to Meet the Demands of DEF Handling and Transfer.

Diesel Emission Fluid DEF Tank Fill Hose

  • 3/4” and 1” standard I.D. sizes
  • Temperature rating: -40°F to +212°F (-40°C to +100°C)
  • Non-zinc, peroxide-cured EPDM

 

DEF Product Flyer

Register to Access Your Resource