Defroster/Air Intake Hose

For Defrosters, Air Ducts, Air Intakes, Underhood Applications and Other Low Pressure, Low Suction Applications

Defroster Air Intake Hose

  • Approved for marine applications
  • Flexible, heat-resistant materials and helical steel wire reinforced
  • Easily cut and formed to desired shape and length
  • Tear, abrasion and ozone resistant
  • Complies with DOT FMVSS 302
  • Temperature rating: -40°F to +200°F (-40°C to +93°C)
  • Packaging: Individually boxed in six ft. lengths (compressed to 21”)

Register to Access Your Resource