gates_logo POWERING PROGRESS™

FleetRunner Micro-V Belt

FleetRunner® Micro-V® Belts

Designed for the toughest applications, FleetRunner® construction provides superior flexibility, stability, load capacity and unsurpassed belt life.

Micro-V Dual Sided Belts

Micro-V® Dual-Sided Belts

For replacing original equipment belts on serpentine drives that require a higher degree of efficiency when transmitting power.

XL V-Belt 2

Heavy-Duty XL® V-Belts

Replacement belt for the most demanding engine drives.

FleetRunner Heavy-Duty V Belts

FleetRunner® Heavy-Duty V-Belts

Patented EPDM construction with distinct green overcord built specifically for more durability and longer life on heavy-duty drives.

FleetRunner® Accessory Component Kits

Gates all-in one FleetRunner® Accessory Component Kits include all of the necessary components for complete accessory belt drive system restoration.

Green Stripe PowerBand Belt

Green Stripe® PowerBand® Belts

Designed for problem, heavy-duty, heavily vibrating applications requiring belt sets.

Green Stripe Truck and Bus Series V-Belts

Green Stripe® Truck and Bus Series V-Belts

Specifically designed for heavy-duty truck, bus and off-road equipment applications.

Green Stripe XL V-Belts

Green Stripe® XL® V-Belts

Premium quality replacement belts for heavy-duty engines.

Hi-Power II Belt

Hi-Power® II Belts

Featuring a composite, multi-purpose construction that resists oil and heat, ozone, sunlight, weather and aging.

Tri-Power Belts

Tri-Power® Belts

Constructed for a superior combination of flex and load carrying capacity as well as less stretch resulting in less maintenance.

DriveAlign® Heavy-Duty Automatic Belt Tensioners

The longest lasting belt tensioners in the industry.

DriveAlign Heavy-Duty Idler Pulley

DriveAlign® Heavy-Duty Idler Pulleys

Long-lasting pulleys built to endure the rigors of today’s heavy-duty, fleet and off-road equipment.

Heavy-Duty Water Pump

Heavy-Duty Water Pumps

Gates carries an extensive line of water pumps for heavy duty applications.

Register to Access Your Resource