gates_logo POWERING PROGRESS™

Submersible Fuel Line Hose


Ordinary Fuel Line Hose is Designed to Handle Fuel on the Inside Only

Submersible Fuel Line Hose

The Gates Submersible Fuel Line Hose exceeds the SAE 30R10 rating and is capable of handling gasoline, alcohol-extended gasoline or diesel fuel in fully immersed, mobile, stationary and marine applications.

  • Engineered for constant contact with gasoline (and other liquid petroleum distillates) on the inside and the outside
  • Excellent for use on fuel pumps in the gas tank
  • Meets the SAE 30R10 specification for submersible fuel line hose applications
  • Fluoroelastomer (FKM) tubed cover resists gas permeation and retards aging
  • Aramid Fiber reinforcement—the same fiber used in bulletproof vests and is pound-for-pound stronger than steel
  • Maximum temperature rating: +302°F (+150°C)

 

Register to Access Your Resource