Safety Stripe® II Return Fuel/PCV/EEC Hose

Multi-Purpose Hose for Use on Return Fuel Lines, PCV and EEC Systems, and For Fuel Return Hose Connections on Diesel Fuel Injection Systems

Safety Stripe II Return Fuel Line PCV Evaporative Emission Control HoseControl Hose (1986 + older). Approved for use with leaded and unleaded gasoline, diesel and gasoline blends of ethanol (E85), methanol and ethers (up to the legal limits allowed by the EPA).

  • Spiral reinforced construction
  • Nitrile tube
  • NBR-PVC cover
  • Oil resistant cover resists the effects of high heat and ozone found in engine compartments
  • Meets SAE 30R6 and 30R7
  • Vacuum rating of 24 In./Hg for sizes less than 1⁄2” I.D., and 10 In./Hg for sizes 1⁄2” to 3⁄4” I.D.
  • at ambient temperatures
  • Temperature rating: -40°F to 257°F (-40°C to 125°C) with gasoline blends
  • Caution: Do not use for pressure lines on fuel injected engines or for cooling system applications
  • Use Barricade Fuel Injection hose for fuel injection applications
  • Intended for use with fuels where MTBE concentrations are no greater than 15% by volume


Register to Access Your Resource