gates_logo POWERING PROGRESS™

Barricade® Fuel Injection Hose (MPI)


Low-Permeation, Premium Hose for Use on All Fuel Systems, Including Fuel Injection (MPI)

Barricade Fuel Injection HoseApproved for use with gasoline, diesel, bio-diesel including soybean methyl ester (SME), rapeseed methyl ester (RME), palm methyl ester (PME) per ASTM D6751, E-85, methanol, ethanol, ethanol extended gasoline, and gasohol fuels. Patented five-layer Greenshield® barrier technology keeps fuel out of the environment while delivering peak fuel efficiency.

  • Exceeds SAE J30R14T2 (except for kink resistance) as well as low-permeation requirements for CARB
  • Aramid reinforcement spiral braid and thermoplastic barrier layer
  • Oil, heat, ozone and abrasion resistant cover
  • 225 psi working pressure rating
  • Recommended for any fuel injection applications for superior service life
  • Temperature rating : -40° F to 275° F (-40° C to 135° C) continuous, up to 302°F (150°C) intermittent

Note: Do not submerse in gasoline.

Register to Access Your Resource