gates_logo POWERING PROGRESS™

OEM Type Power Steering Hose Assemblies Kit

OEM Type Power Steering Hose Assemblies

Gates extensive field examination and testing ensure proper fit.

Low Pressure Power Steering Return Line Assemblies

Low Pressure Power Steering Return Line Assemblies

Assemblies come complete with factory-installed, pre-bent, coupled end fittings where required.

PS188 Power Steering Hose

PS188 Power Steering Hose

Recommended for power steering pressure lines.

Power Steering Return Line End Fitting

Power Steering Return Line End Fitting

Furnished separately – for use with Return Line Power Steering Hose.

Bulk Power Steering Return Line Hose

Bulk Power Steering Return Line Hose Without Couplings

Allows “custom fit” cutting and assembly for low pressure fluid return lines.

High Temperature 300 CPE Power Steering Return Line Hose

High Temperature 300° CPE Power Steering Return Line Hose

Special high temperature tube and cover designed for today’s high underhood temperatures.

Power Steering Repair Kits

Power Steering Repair Kits

Kit components are made of OEM quality materials and come with easy-to-read instructions.

Register to Access Your Resource