gates_logo POWERING PROGRESS™

Transmission Oil Cooler Hose


Provides a Safe, Heat and Oil Resistant Connecting Line Between Oil Cooler and Transmission

Transmission Oil Cooler Hose

  • One fiber braid reinforcement over an oil resistant nitrile rubber tube
  • Oil and abrasion resistant black hypalon cover
  • Meets or exceeds SAE J1019 requirements
  • Can be stacked on shelf or hung on pegboard
  • Easy-to-follow instructions in each package
  • Handy hose diameter indicator on package
  • Package is recyclable
  • Maximum temperature rating: +300°F (+150°C)
  • Packaging: 3 ft. lengths in retail package; 25 ft. and 50 ft. lengths individual cartons.

 

Register to Access Your Resource