Universal Heavy-Duty Hood Latch Kit

New Hood Latch Kit for Medium & Heavy-Duty Applications

  • Hood latch is made of EPDM which is specially formulated to resist ozone for long service life.
  • Includes anti-rattle nub.
  • Rigid handle design for easier operation.
  • Includes steel anchor bracket, 2” bolt and nylon lock nut.  
  • Brackets are made from hot rolled steel, with clear zinc chromate plating making the brackets strong and corrosion resistant.
  • This part is made in U.S.A.
  • Part number 90350.

Register to Access Your Resource