gates_logo POWERING PROGRESS™

Silicone Hose Clamps


Designed to Provide an Extra-Tight Seal on Silicone Hose and Prevent Hose Cover Extrusion

Silicone Hose Clamps

  • 300 series stainless steel band, screw and housing resist corrosion
  • Four-piece construction and 100% mechanical interlock for added strength and torque capability
  • Combination 5/16" hexagon, deep slot screw head makes installation easy-tightens
  • Inner-liner band eliminates hose cover extrusion
  • Wide 9/16" band gives 12.5% more compression than 1⁄2" band
  • Packaging: 10 per box

 

Register to Access Your Resource