Green Stripe Marine Clamps

Green Stripe® Marine Clamps

Constructed of 100% marine grade stainless steel.

Green Stripe Constant Tension Clamp

Green Stripe® Constant Tension Clamps

Green Stripe® constant tension clamps provide the reusable, self-adjusting band needed for a dependable seal, even in the coldest conditions.

Green Strip Heavy-Duty T-Bolt Clamps and Spring Loaded T-Bolt Clamps

Green Stripe® Heavy-Duty T-Bolt Clamps + Spring Loaded T-Bolt Clamps

Heavy-Duty T-Bolt and spring-loaded T-Bolt Clamps for light, medium and heavy-duty trucks, off-road equipment and industrial applications.

Green Stripe Stainless Steel Clamps

Green Stripe® Stainless Steel Clamps

Ideal for applications where corrosion is a problem, or for industrial use.

PowerGrip SB Clamps

PowerGrip® SB Clamps

Maintenance-free clamps that retain dynamic tension and never need retightening.

Silicone Hose Clamps

Silicone Hose Clamps

Designed to provide an extra-tight seal on silicone hose and prevent hose cover extrusion.

Strap Clamps

Strap Clamps

Unique plated carbon steel buckles conforms to many shapes and are suitable for specialized applications.

Super Hex Minex Clamps

Super Hex/Minex Clamps

Top quality clamp with extra-strength construction features.

Register to Access Your Resource