gates_logo POWERING PROGRESS™

Safety Stripe® Heater Hose


EPDM Hose Constructed For Extra-Long Service Life

Safety Stripe Heater Hose

  • Unaffected by most coolants and non-oil based coolant additives
  • Unaffected by high cooling system pressures
  • Good resistance to high temperatures for extended periods of time
  • Similar to SAE 20R3 Class D-2
  • Not recommended for heavy-duty truck, bus and off-road construction equipment; use Green Stripe® heater hose for these applications
  • Temperature rating: –40°F to +257°F (–40°C to +125°C)
  • Packaging: Individual cartons or reels

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource