gates_logo POWERING PROGRESS™

Heater Hose and Fuel Line Connectors


Unique Single-Barb Design Provides Greater Sealability Between Single or Dual Inside Diameter Hose

Heater Hose and Fuel Line Connectors

  • Almost any hose configuration can be constructed using straight, elbow and tee shapes
  • Glass reinforced nylon resists chemicals, gasoline, diesel fuels and temperatures from -40°F to 480°F (-40°C to 250°C)
  • Bulkheads assure proper insertion depths
  • Anti-rotation device prevents hose twisting
  • Packaging: 5 per package, except 1" which is 2 per package

Register to Access Your Resource