gates_logo POWERING PROGRESS™

Charter® Heater Hose


Economical Heater Hose That Affords Long Service Life

Charter Heater Hose

Tested by Gates to assure reliability.

  • Good resistance to high temperatures
  • Moderate resistance to oil and grease contamination
  • Good resistance to non-oil based coolant additives
  • Temperature rating: –40°F to +257°F (–40°C to +125°C)
  • Packaging: Individual cartons

Caution: Do not use for fuel or oil transfer applications.

Register to Access Your Resource