gates_logo POWERING PROGRESS™

Power Brake Vacuum Hose


Light-Duty Hose Specially Engineered For Power Brake Applications on Passenger Cars and Light Trucks

Power Brake Vacuum Hose

  • Complies with DOT FMVSS 106VL. Meets SAE 1403 Type L
  • Ozone-resistant EPDM cover
  • Textile reinforcement
  • Vacuum rating 30 In. Hg
  • Temperature rating: –40°F to +257°F (–40°C to +125°C)

Register to Access Your Resource