gates_logo POWERING PROGRESS™

Truflex® V-Belts


Truflex® Belts Feature Superior Length Stability for Minimal Take-Up Requirements

Suitable for all industrial light duty applications, usually using fractional horsepower (FHP) motors.

Truflex V-Belt

  • Gates curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear and increased belt life
  • Flex-bonded cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration
  • The Flex-Weave® cover is a patented construction for longer cover life, providing extended protection to the core of the belt from oil, dirt and heat
  • Meets or exceeds RMA standards for static conductivity and heat and oil resistance

Note: Truflex® belts are offered in cross sections 2L (0), 3L (1), 4L (2), 5L (3).

Register to Access Your Resource