gates_logo POWERING PROGRESS™

Hi-Power® II PowerBand® V-Belts


The PowerBand® Construction Allows Multiple Belts to Function as a Single Unit, With Even Load Distribution and Each Strand Fitting Securely in the Sheave Groove

Hi-PowerBand II V-Belts

Recommended for drives where single belts vibrate, turn over or jump off the drive.

  • Concave sidewalls provide proper cord support and full contact with the sheave-groove for equal loading and uniform wear
  • Flex-bonded cords are strongly bonded to the body of the belt resulting in equal load distribution of bending stress without cord deterioration
  • Meets RMA oil and heat resistant standards
  • Meets RMA static conductivity requirements
  • The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive

 

Register to Access Your Resource