gates_logo POWERING PROGRESS™

BladeRunner Lawn Garden Belt

BladeRunner® Lawn & Garden Belts

An aftermarket belt designed and applicated to specific unique applications providing exact OEM fit, construction and performance of leading lawn and garden equipment manufacturers.

Green Stripe XL V Belts

PoweRated® V-Belts

An alternative to conventional light-duty belts, with high performance construction delivering more horsepower, less stretch and providing longer service life.

Truflex V-Belt

Truflex® V-Belts

Truflex® belts feature superior length stability for minimal take-up requirements.

Green Stripe XL V Belts

Green Stripe® XL® V-Belts

Premium quality replacement belts for heavy-duty engines.

Truck and Bus V Belts

Green Stripe® Truck and Bus Series V-Belts

Specifically designed for heavy-duty truck, bus and off-road equipment applications.

Green Stripe PowerBand Belts

Green Stripe PowerBand Belts

Designed for problem, heavy-duty, heavily vibrating applications requiring belt sets.

FleetRunner Micro-V Belts

FleetRunner® Micro-V® Belts

Designed for the toughest applications, FleetRunner® construction provides superior flexibility, stability, load capacity and unsurpassed belt life.

FleetRunner Heavy-Duty

FleetRunner® Heavy-Duty V-Belts

Patented EPDM construction with distinct green overcord built specifically for more durability and longer life on heavy-duty drives.

Hi-Power II PowerBand V-Belts

Hi-Power® II PowerBand® V-Belts

The PowerBand® construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove.

Tri-Power Belts

Tri-Power® Belts

Featuring Gates proprietary construction, this belt has a superior combination of flex and load carrying capacity, as well as less stretch resulting in less maintenance.

Super HC® and Super HC® Molded Notch V-Belts

Super HC® and Super HC® Molded Notch V-Belts

Recommended for use on special drives where space and weight limitations are critical.

Gates Green Stripe Micro-V AT Belts For Heavy-Service Belt Drives

Industrial Micro-V® Belts (J, L and M Series)

Exclusive truncated (shortened) profile gives Micro-V® belts increased flexibility, reduced heat buildup and allows performance at higher speeds on smaller diameter sheaves.

DriveAlign Heavy-Duty Automatic Belt Tensioners

DriveAlign® Automatic Belt Tensioners

Gates is a global leader in Original Equipment (OE) system design.

DriveAlign Idler Pulley

DriveAlign® Idler Pulleys

Designed for use on automobiles and light trucks as a locked center tensioning pulley, an automatic belt tensioner pulley or an idler pulley.

Register to Access Your Resource