gates_logo POWERING PROGRESS™

Air Vent Hose


Light-Duty Hose For Air Cleaner-to-Engine Connections, Defroster Ducts and Air or Heater Ducting

Air Vent Hose

  • Extremely flexible
  • Helical wire construction
  • Heat and oil resistant tube
  • Temperature rating: -40°F to +212°F (-40°C to +100°C)
  • Packaging: 10 ft. lengths, individual cartons

Note: For abrasive environments use Gates Green Stripe® Heavy-Duty Air Vent Hose.

Caution: Not recommended for conveying liquids.

Register to Access Your Resource