What subject would you most like receiving a Podcast about?
Belt Drive Design Tips
Power Transmission Innovations and News
Belt Preventive Maintenance Tips
NHRA Racing
Would not subscribe
What’s a Podcast?


You can give a Gates Product Testimonial!
Just go below and click on the "Feedback" button.

Content Tools
Feedback Feedback Form



HTD® Belt Crossover

Why PowerGrip® GT®2 instead of HTD?
HTD belts were the 1st generation of curvilinear synchronous belts, providing excellent torque capacity. The PowerGrip GT2 Belt Drive System is an advancement in product design over the older HTD system, combining the very best in technology and construction design to give improved performance and extended product life. PowerGrip GT2 Belt Drive Systems provide timing and synchronization accuracy that provides excellent registration, with no loss of torque carrying capability. The performance far exceeds HTD and trapezoidal belt capabilities, making PowerGrip GT2 belts the choice for accurate registration, heavy loads and small sprockets.

Changeover your current HTD belt to PowerGrip GT2 and see for yourself. No sprocket change is needed for existing HTD type drive systems.

Use our HTD crossover form below to identify the right PowerGrip GT2 replacement belt for your current application. You can also visit our PowerGrip GT2 page for more information and details about contacting our Product Application Engineers for any drive design questions you might have.

Choose from the following: HTD® Belt Crossover - Gates Corporation
Company:
Belt Number:

      







HTD® & PowerGrip®GT® are registered trademarks of the Gates Corporation.