Products
  • Products
  • Content

    DIFFICULT SITUATIONS

    HANDLED EFFORTLESSLY.

    Gates MXG 5K is engineered to withstand operating temperatures up to 250ºF and tested with GS couplings to surpass 1 million impulse cycles, exceeding ISO 18752 350DC and SAE 100R13 specs. MXG 5K hoses come with XtraTuff Plus, a hose cover that leverage Gates’ materials science expertise to give superior ozone protection and 25x more abrasion resistance than our standard cover.

    INTRODUCING MEGASYS MXG5K 

    PLAY OUR GAME TO LEARN HOW

    MXG 5K CAN BENEFIT YOUR BUSINESS


     

    • MXG 5K combines a proprietary application of materials science and processing technology to protect your equipment and keep you running.

    • Make multi-tasking easier with a multi-spec hose for a variety of applications, MXG 5K exceeds performance criteria of ISO 18752 350DC, SAE 100R13, EN856 R13, and ISO 3862 R13; sizes -10, -12 and -16 also rated for EN856 4SP.

    • Compact construction with excellent flexibility and lower force-to-bend makes for a faster and more ergonomic installation (force-to-bend is 25% better and OD is 5% smaller).

    • Gates XtraTuffPlus cover comes standard on MXG, providing abrasion and ozone resistance allowing you to focus on work and keep operating costs down.

    • Easy to use crimp solutions that utilize Gates GS GlobalSpiral couplings and is compatible with Gates Crimpers.

    BUILT TO LAST

     

    EXCEEDING STANDARD

    With MXG 5K, it’s unbelievable how a 5000-psi hose got tougher while also managing to get a lot lighter, smaller, and more flexible. The advancements in Gates’ materials sciences R&D make it all possible. Count on Gates innovation for optimal performance across the full range of fluid power and industrial hose applications.

    SUPERIOR PERFORMANCE

    WITH EASIER HANDLING

    MXG5K is 20% lighter, making it more ergonomic to carry, especially for employees who handle it daily. It also makes your equipment more fuel-efficient and reduces shipping weights. Gates patented Xpiral construction delivers unmatched performance, even under demanding conditions.

    GATES MXG 5K FITS YOUR

    APPLICATION NEEDS


     

    Engineered for premium performance, maximum reliability, broad compatibility, and quicker installation, MEGASysTM MXG 5K hydraulic hoses are engineered to deliver maximum uptime and help you deliver as promised every day.

     

    At Gates, we don’t limit our challenges, we challenge our limits. With MXG 5K, you can protect your most important assets while improving speed and efficiency. This multi-spec hose can make multitasking easier, even in the harshest of conditions.

     

     

    Learn More with Brochure

     

    Find Specific Product Details

     

    INDUSTRIES & APPLICATIONS

    CONTACT ME ABOUT MXG 5K

     

    If you’d like to talk to a specialist about how MXG 5K can benefit your operations, please provide your contact information.

    SIMILAR PRODUCT: 

    MXG 4K

     

    Learn More about MXG 4K

    back-to-top-MXG 5k