gates_logo POWERING PROGRESS™

Gates G-Force & Powerlink Belts


Handle the Most Demanding Off-Road Conditions with Ease

  • Tests have shown G-Force belts outlast other high-performance belts by more than 2 times
  • Powersports belts are designed for superior fit, strength, performance and durability
  • G-Force belts are the ultimate, high-tech component for transferring power on ATVs, UTVs, snowmobiles or other powersports equipment

Designed by the World Leader in Belt Innovation & Technology

Utilizing proprietary design software combined with the most advanced composite materials and construction technology, Gates CVT belts are engineered for a precise fit with drop-in performance and durability to meet the demands of today’s and tomorrow’s powersports equipment. Whether trail riding, farming, ranching or extreme riding, our CVT belts can handle even the most demanding on- and off-road conditions. That’s powering progress.

Click Here to Read About All Gates G-Force Sponsored Racers

Excellence in Engineering

G-force Belts by Gates

 

The fastest way to ruin your new powersports drive belt is to simply install it. If you don’t break the belt in properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most powersports belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all.

Ensure the best performance and longest life from your G-Force belt. Follow these three steps when installing a new belt.

1. Install the Right Belt.

Using a belt that’s even slightly different than the OE specs can affect performance – or stop you in your tracks.

2. Align and Clean.

Align the clutches according to manufacturer’s specifications and clean the sheaves with a Scotch-Brite® pad. Remove old belt residue, glazing, oils and debris with alcohol or acetone on the clutch sheave area. DO NOT USE BRAKE CLEANER.

3. Install and Break It In.

Perform two heat cycles in 20 miles. Conservatively run through the entire shift range, without exceeding ¾ throttle. Bring the belt back to normal operating temperature (15 minutes) then shut down and completely cool the belt for 30 minutes. Repeat the process.

Watch the G-Force Promotional Video Here

 

How to Properly Measure G-Force Belts

Register to Access Your Resource