Industrial Hose

  AIR - WATER (GREENLINE) HOSE
 
Exceeds IS : 446 Type 1 444 Type 2

Recommended For : Recommended for all Air and Water
applications requiring maximum flexibility in
Engineering Industry, Workshops, Shipyards,
Irrigation etc.
Tube : Modified Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tenacity Synthetic Yarn.
Cover :Specially Compounded Highly Abrasion Resistant Nitrile Rubber for size 12.5 mm & 20.0 mm. Black.
Highly Abrasion Resistant Modified Natural Rubber for sizes 25.0 mm and above. Black.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
12.5 1/2 20.0 0.79 12.0 1.2 170 36.0 3.6 510 30.0 127.0 5.0 15.0 -
20.0 3/4 28.5 1.12 12.0 1.2 170 36.0 3.6 510 25.0 152.0 6.0 15.0 -
25.0 1 35.5 1.40 12.0 1.2 170 36.0 3.6 510 15.0 203.0 8.0 15.0 40.5
31.5 1-1/4 43.5 1.71 12.0 1.2 170 36.0 3.6 510 10.0 254.0 10.0 15.0 40.5
38.0 1-1/2 50.0 1.97 12.0 1.2 170 36.0 3.6 510 8.0 304.0 12.0 15.0 40.5
50.0 2 60.5 2.56 12.0 1.2 170 36.0 3.6 510 4.0 419.1 16.5 15.0 40.5

  WASH DOWN HOSE
 
Exceeds IS : 444 Type 3B

Recommended For : Recommended for all Car Washing and Pressure Washer applications in Garages, Service
Stations and Industries.
NOTE : Do not alternate change between Steam
and Water
Tube : Modified Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tenacity Synthetic Yarn.
Cover : Modified Nitrile Rubber. Black.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
10.0 3/8 18.9 0.74 28.0 2.8 400 112.0 11.2 1600 30.0 101.6 4.0 15.0 -
12.5 1/2 23.0 0.91 28.0 2.8 400 112.0 11.2 1600 30.0 127.0 5.0 15.0 -

 SUPER SPRAY (GREENLINE) HOSE
 
Exceeds IS : 1677 Type 4

Recommended For : Recommended for very high pressure spraying of water based pesticides & chemicals in
Agriculture & Forestry. Oil resistant tube ensures
longer life.
Tube : Modified Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tenacity Synthetic Yarn.
Cover : Modified Nitrile Rubber. Black.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
10.0 3/8 21.0 0.83 55.0 5.5 800 165.0 16.5 2400 30.0 101.6 4.0 15.0 -
12.5 1/2 24.6 0.97 55.0 5.5 800 165.0 16.5 2400 30.0 127.0 5.0 15.0 -

 GP 80 Plus
 
Conductive Hole

Recommended For : Recommended For General industrial
application such as Oil, Alcohal, Aqueous,
Salutions, Hydraulic Fluid, Acids, Detergent and
Chemical. Static conductive or more security.
Tube : NBR (Nitrile)
Reinforcement : One or Two Braid of High Tenacity Synthetic Yarn.
Cover : Specially Compounded Highly Abrasion Resistant Nitrile Rubber for Size 12.5 mm & 20.0 mm. Black.
Highly Abrasion Resistant Modified Natural Rubber for Size 25.0 mm. Black.
Temprature Range : -40°C to +70°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
6.3 1/4 12.7 0.50 37.0 3.7 540 110.0 11.0 1600 760.0 35 1.37 15.0 -
8.0 5/16 15.0 0.59 37.0 3.7 540 110.0 11.0 1600 760.0 50 1.96 15.0 -
10.0 3/8 17.0 0.67 37.0 3.7 540 110.0 11.0 1600 760.0 60 2.36 15.0 -
12.5 1/2 20.5 0.81 37.0 3.7 540 110.0 11.0 1600 635.0 70 2.75 15.0 -
16.0 5/8 24.2 0.95 30.0 3.0 440 90.0 9.0 1300 500.0 90 3.54 15.0 -
19.0 3/4 29.0 1.14 30.0 3.0 440 90.0 9.0 1300 500.0 110 4.33 15.0 -
25.0 1 35.0 1.38 30.0 3.0 440 90.0 9.0 1300 500.0 130 5.11 15.0 40.5
31.5 1-1/4 42.8 1.69 30.0 3.0 440 90.0 9.0 1300 250.0 200 7.87 15.0 40.5
38.0 1-1/2 51.0 2.01 30.0 3.0 440 90.0 9.0 1300 250.0 300 11.81 15.0 40.5
50.0 2 64.0 2.52 30.0 3.0 440 90.0 9.0 1300 250.0 500 19.68 15.0 40.5

  PNEUMATIC TOOL HOSE
 
Exceeds IS : 446 Type 2

Recommended For : Recommended for all types of Pneumatic Tools in Industries, Compressed Air applications and
Construction Industry.
Tube : Modified Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tenacity Synthetic Yarn for size 6.3 mm to 25 mm
Single Braid of High Tensile Brass Coated Steel Wire for size 31.5 mm to 50.0 mm.
Cover : Specially Compounded Highly Abrasion Resistant Nitrile Rubber for sizes 6.3 mm to 20.0 mm. Black.
Highly Abrasion Resistant Modified Natural Rubber for sizes 25.0 mm and above. Black.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
6.3 1/4 12.7 0.50 14.0 1.4 200 56.0 5.6 800 30.0 76.2 3.0 15.0 -
8.0 5/16 14.3 0.56 14.0 1.4 200 56.0 5.6 800 30.0 101.6 4.0 15.0 -
10.0 3/8 16.7 0.66 14.0 1.4 200 56.0 5.6 800 30.0 101.6 4.0 15.0 -
12.5 1/2 20.0 0.79 14.0 1.4 200 56.0 5.6 800 25.0 127.0 5.0 15.0 -
20.0 3/4 28.5 1.12 14.0 1.4 200 56.0 5.6 800 15.0 152.4 6.0 15.0 -
25.0 1 33.5 1.32 14.0 1.4 200 56.0 5.6 800 15.0 203.2 8.0 15.0 40.5
31.5 1-1/4 41.2 1.62 14.0 1.4 200 56.0 5.6 800 15.0 254.0 10.0 15.0 40.5
38.0 1-1/2 47.5 1.87 14.0 1.4 200 56.0 5.6 800 10.0 304.8 12.0 15.0 40.5
50.0 2 60.6 2.39 14.0 1.4 200 56.0 5.6 800 10.0 355.6 14.0 15.0 40.5

  ROCK DRILL HOSE
 
Exceeds IS : 446 Type 3

Recommended For : Recommended for heavy duty, high pressure use on Industrial, Construction & Pneumatic
Mining applications, requiring heavy duty hose
with an oil resistant tube and abrasion resistant
cover.
Tube : Specially compounded Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tenacity Synthetic Yarn.
Cover : Specially Compounded Highly Abrasion Resistant Nitrile Rubber for Size 12.5 mm & 20.0 mm. Black.
Highly Abrasion Resistant Modified Natural Rubber for Size 25.0 mm. Black.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
12.5 1/2 19.8 0.78 21.0 1.2 300 84.0 8.4 1200 25.0 127.0 5.0 15.0 -
20.0 3/4 28.0 1.10 21.0 1.2 300 84.0 8.4 1200 25.0 152.0 6.0 15.0 -
25.0 1 37.8 1.48 21.0 1.2 300 84.0 8.4 1200 25.0 203.0 8.0 15.0 40.5

  500 MP/AIR DRILL HOSE
 
(Yellow or Black Cover)

Recommended For : Recommended for heavy duty, high pressure use on Industrial, Construction & Pneumatic Mining applications, requiring an extra heavy duty hose with an oil resistant tube and highly abrasion resistant cover.
Suitable for usage in Air Compressor of high
capacity.
Tube : Specially compounded Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tensile Steel Wire.
Cover : Specially Compounded Highly Abrasion Resistant Natural Rubber. Black.
Highly Abrasion Resistant Modified Nitrile Rubber. Yellow.
Temprature Range : -30°C to +82°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
20.0 3/4 28.3 1.11 34.5 3.45 500 138.0 13.8 2000 25.0 152.0 6.0 15.0 40.5
25.0 1 36.6 1.44 34.5 3.45 500 138.0 13.8 2000 25.0 200.6 7.9 15.0 40.5
31.5 1-1/4 44.2 1.74 34.5 3.45 500 138.0 13.8 2000 15.0 254.0 10.0 15.0 40.5
38.0 1-1/2 50.5 1.99 34.5 3.45 500 138.0 13.8 2000 10.0 304.0 12.0 15.0 40.5
50.0 2 63.5 2.50 34.5 3.45 500 138.0 13.8 2000 10.0 355.0 14.0 15.0 40.5
63.5 2-1/2 79.8 3.14 34.5 3.45 500 138.0 13.8 2000 10.0 762.0 30.0 15.0 40.5
76.2 3 93.2 3.67 34.5 3.45 500 138.0 13.8 2000 10.0 962.0 36.0 15.0 40.5

 LONGWALL MINE HOSE
 
Exceeds IS : 5894 Type 1

Recommended For : Recommended For Flexible connections in high pressure water distribution and emulsion
systems used in a veriety of industries. The thick
cover meets MSHA's self-extinguishing
requirements, and is designed for the rough
mining environment.
Tube : Medium oil resistant Nitrile
Reinforcement : Two Braids of high tensile steel wire.
Cover : Modified Nitrile. Black or Yellow. Self-extinguishing to meet MSHA requirements.
Temprature Range : -40°C to +100°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
63.5 2-1/2 84.8 3.34 69.0 6.9 100 276.0 27.6 4000 10.0 508.0 20.0 15.5 40.5
76.2 3 99.3 3.91 69.0 6.9 100 276.0 27.6 4000 10.0 508.0 20.0 15.5 30.0

 1000 MP/MINE SPRAY
 


Recommended For : Recommended For High pressure water service in underground mining applications and hot
water washdown service. Air service working
pressure is 300 psi for all sizes.
Tube : Type P (EPDM). Black.
Reinforcement : Braided, high tensile steel wire.
Cover : Modified Nitrile. Yellow Meets MSHA 30 CFR 18.65. Flame resistant.
Temprature Range : -40°C to +100°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
19.8 3/4 27.9 1.10 69.0 6.90 1000 276.0 27.6 4000 25.0 203 7.9 15.0 40.5
26.2 1 36.1 1.42 69.0 6.90 1000 240.0 24.0 3500 25.0 279 11.0 15.0 40.5
32.4 1-1/4 42.9 1.69 69.0 6.90 1000 207.0 20.7 3000 20.50 406 16.0 15.0 40.5
39.2 1-1/2 48.8 1.92 69.0 6.90 1000 240.0 24.0 3500 15.0 457 17.9 15.0 40.5
51.8 2 62.0 2.45 69.0 6.90 1000 240.0 24.0 3500 10.0 635 25.0 15.0 40.5

  STEAM HOSE (1 WIRE)
 
Exceeds IS : 10655 Type 3 & BS : 5342 Type 1

Recommended For : Recommended for with excellent steam
handling the hose features a specially
compounded, perforated synthetic rubber
cover intended for use where the hose is
exposed to all types of steam - saturated and
superheated upto 150 psi and 195°C.
Note : Do not alternate change between Steam
and Water
Tube : Specially compounded Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tensile Brass Coated Steel Wire.
Cover : EPDM. Black. All sizes are perforated.
Temprature Range : -40°C to +195°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
20.0 3/4 28.3 1.11 34.5 3.45 250 138.0 13.8 2000 25.0 254.0 10.0 15.0 40.5
25.0 1 36.6 1.44 34.5 3.45 250 138.0 13.8 2000 15.0 304.0 12.0 15.0 40.5
31.5 1-1/4 44.2 1.74 34.5 3.45 250 138.0 13.8 2000 15.0 406.0 16.0 15.0 40.5
38.0 1-1/2 50.5 1.99 34.5 3.45 250 138.0 13.8 2000 10.0 508.0 20.0 15.0 40.5
50.0 2 63.5 2.50 34.5 3.45 250 138.0 13.8 2000 10.0 635.0 25.0 15.0 40.5

  205MB STEAM KING HOSE (2 WIRE)
 
Exceeds IS : 10655 Type 3 & BS : 5342 Type 2

Recommended For : Recommended for heavy-duty industrial uses including heat control, melting of substances
such as wax and glue, thawing, cleaning and
steam transfer applications. It will handle all
type of steam-saturated and superheated – up
to 185 psi and +232°C.
NOTE : Do not alternate change between Steam
and Water
Tube : Specially compounded Nitrile Rubber. Black.
Reinforcement : Single Braid of High Tensile Brass Coated Steel Wire for Size 12.7 mm.
Two Braids of High Tensile Brass Coated Steel Wire for Sizes 20.0 mm to 50.0 mm.
Cover : EPDM. Black. All sizes are perforated.
Temprature Range : -40°C to +232°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
*12.5 *1/2 26.9 1.06 17.0 1.7 250 170.0 17.0 2500 25.0 50.8 2.0 * *
20.0 3/4 32.3 1.27 17.0 1.7 250 170.0 17.0 2500 20.0 228.6 9.0 15.0 40.5
25.0 1 38.5 1.52 17.0 1.7 250 170.0 17.0 2500 20.0 279.6 11.0 15.0 40.5
31.5 1-1/4 46.0 1.81 17.0 1.7 250 170.0 17.0 2500 20.0 406.6 16.0 15.0 40.5
38.0 1-1/2 54.3 2.15 17.0 1.7 250 170.0 17.0 2500 10.0 508.0 20.0 15.0 40.5
50.0 2 67.5 2.66 17.0 1.7 250 170.0 17.0 2500 10.0 635.0 25.0 15.0 40.5

 PETROL DISPENSING HOSE
 
Exceeds IS : 2396

Recommended For : Recommended for dispensing all types of Petrol & Diesel fuels for Service Station Pumps.
Electrical conductivity : having two numbers
braided copper flex wires laid spirally in
opposite direction for electrical conductivity.
Tube : Specially compounded Nitrile Rubber. Black. Resistant to high Aromatic Gasoline.
Reinforcement : Two Braids of High Tenacity Synthetic Yarn. Copper wires ensure reliable conductivity.
Cover : Modified Nitrile Rubber. Black.
Temprature Range : -30°C to +49°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
19.0 3/4 32.2 1.27 7.0 0.7 100 28.0 3.0 400 20.0 152.0 6.0 4.0# 40.0#
25.0 1 38.0 1.50 7.0 0.7 100 28.0 3.0 400 20.0 203.2 8.0 4.0# 40.0#

 BLACKSNAKE GASOLINE HOSE
 
Exceed BS EN 1360 TYPE 3

Recommended For : Recommended for dispensing all types of Petrol & Diesel fuels for Service Station Pumps. A heavy
duty hardwall hose which does not collapse in
reel use or behind the nozzle in demanding
service conditions.
Tube : Specially compounded Nitrile Rubber. Resistant to high Aromatic Gasoline.
Reinforcement : Braided High Tensile Steel Wire.
Cover : Modified Nitrile Rubber. Black. Green, Blue, yellow & Red
Temprature Range : -30°C to +49°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
16.0 5/8 25.4 1.00 17.0 1.7 250 51.7 5.17 750 30.0 152.0 6.0 4.0 # 40.0 #
19.0 3/4 28.7 1.13 17.0 1.7 250 51.7 5.17 750 30.0 152.0 6.0 4.0 # 40.0 #
10.0 1 35.0 1.37 17.0 1.7 250 51.7 5.17 750 30.0 203.2 8.0 4.0 # 40.0 #

 CNG HOSE
 
Meets SAE J30 R6 AIS 028

Recommended For : Recommended for CNG applications for use in CNG Kits in Automobiles upto 2.1 Mpa – (Cars,
LCV, HCV etc).
Tube : Specially Compounded Oil Resistant Nitrile Rubber. Black.
Reinforcement : High Tenacity Synthetic Yarn.
Cover : Specially Compounded Oil & Abrasion Resistant Nitrile Rubber. Black.
Temprature Range : -40°C to +100°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
6.3 1/4 12.7 0.50 21.0 2.1 300 48.0 4.8 700 28.0 76.2 3.0 15.0 -
8.0 5/16 14.3 0.56 21.0 2.1 300 48.0 4.8 700 28.0 101.6 4.0 15.0 -
10.0 3/8 15.8 0.62 21.0 2.1 300 48.0 4.8 700 28.0 101.6 4.0 15.0 -
12.5 1/2 19.8 0.78 21.0 2.1 300 48.0 4.8 700 20.0 127.0 5.0 15.0 -
16.0 5/8 23.9 0.94 21.0 2.1 300 48.0 4.8 700 15.0 152.4 6.0 15.0 -
19.0 3/4 28.5 1.12 21.0 2.1 300 48.0 4.8 700 15.0 152.4 6.0 15.0 40.5
25.0 1 34.8 1.37 21.0 2.1 300 48.0 4.8 700 15.0 203.2 8.0 15.0 40.5

 CHEMICAL HOSE
 
Exceeds IS : 7654 Type 1

Recommended For : Recommended for conveying dilute chemicals e.g. Alum Liquor. Caustic Soda, Lime Solutions,
Dilute Hydrochloric Acid, Dilute Sulphuric Acid,
Methyl Alcohol, Ethyl Alcohol. Butyl Alcohol,
Isobutanol, etc.
(Ref. Gates Chemical Resistance Table or Gates
Representative for further information)
Tube : Specially Compounded EPDM. Black.
Reinforcement : High Tenacity Synthetic Yarn
Cover : Specially Compounded EPDM. Black.
Temprature Range : -40°C to +100°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
19.0 3/4 31.0 1.22 10.0 1.0 150 40.0 4.0 600 15.0 152.4 6.0 15.0 40.5
25.4 1 38.0 1.50 10.0 1.0 150 40.0 4.0 600 15.0 203.2 8.0 15.0 40.5
31.5 1-1/4 45.0 1.77 10.0 1.0 150 40.0 4.0 600 10.0 203.2 8.0 15.0 40.5
38.0 1-1/2 52.0 2.05 10.0 1.0 150 40.0 4.0 600 10.0 254.0 10.0 15.0 40.5
50.0 2 68.0 2.68 10.0 1.0 150 40.0 4.0 600 4.0 355.0 14.0 15.0 40.5

 SANDBLAST HOSE
 
Exceeds IS : 5894 Type 1

Recommended For : Recommended for Sand, Shot Blasting
applications and where abrasive materials are
carried at high velocity. Electrical conductivity :
having two numbers braided copper flex wires
laid spirally in opposite direction for electrical
conductivity
Tube : Specially Compounded Abrasion Resistant & Resilient Natural Rubber. Black.
Reinforcement : High Tenacity Synthetic Yarn. Twin copper wires ensure reliable conductivity.
Cover : Specially Compounded Abrasion Resistant Natural Rubber. Black
Temprature Range : -40°C to +70°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
19.0 3/4 38.6 1.52 7.0 0.7 100 35.0 3.5 500 15.0 203.2 6.0 15.0 40.5
25.4 1 45.1 1.78 7.0 0.7 100 35.0 3.5 500 5.0 304.0 12.0 15.0 40.5
31.8 1-1/4 52.7 2.07 7.0 0.7 100 35.0 3.5 500 5.0 304.0 12.0 15.0 40.5
38.0 1-1/2 58.5 2.30 7.0 0.7 100 35.0 3.5 500 5.0 457.2 18.0 15.0 40.5
50.8 2 74.7 2.94 7.0 0.7 100 35.0 3.5 500 5.0 508.0 20.0 15.0 40.5

 CARBON FREE HOSE
 
Non Conductive Hose

Recommended For : Recommended for specialised Furnace Coolant applications in Electrical Steel Industry and
other Non-Conducat ive appl icat ions.
Engineered with specially developed carbonfree
tube and cover, whereby meeting service
requirements of low leakage current (Less than
20 micro amp at 6KV DC)
Tube : Modified Synthetic Rubber. Grey.
Reinforcement : High Tenacity Synthetic Yarn.
Cover : Specially Compounded Nitrile. Green.
Temprature Range : -40°C to +100°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
**12.7 **1/2 21.6 0.85 17.0 1.70 250 69.0 6.9 1000 25.0 101.6 4.0 ** **
19.8 3/4 31.0 1.22 17.0 1.70 250 69.0 6.9 1000 25.0 127.0 5.0 2.0 35.0
26.2 1 37.5 1.48 17.0 1.70 250 69.0 6.9 1000 25.0 152.4 6.0 2.0 35.0
32.4 1-1/4 45.2 1.78 17.0 1.70 250 69.0 6.9 1000 25.0 190.5 7.5 2.0 35.0
39.2 1-1/2 53.6 2.11 17.0 1.70 250 69.0 6.9 1000 20.0 203.2 8.0 2.0 35.0
51.8 2 66.0 2.60 14.0 1.70 250 69.0 6.9 1000 10.0 304.0 12.0 2.0 35.0
63.5 2-1/2 81.0 3.18 14.0 1.70 250 69.0 6.9 1000 10.0 508.0 20.0 2.0 35.0
76.2 3 93.5 3.68 14.0 1.70 250 69.0 6.9 1000 5.0 635.0 25.0 2.0 35.0

 CONCRETE TRANSFER HOSE
 
Gates Proprietary Hose

Recommended For : Recommended to handle the pumping of
concrete with high head pressures from
concrete boom truck and as a discharge hose on
the delivery end of high pressure concrete
pumps. Specially designed High abrasion
resistant tube is most suited for handling wet
concrete, plaster or grout mixture.
Tube : Specially Compounded Arbrasion Resistant & Resilient Natural Rubber Black.
Reinforcement : High Tenacity Synthetic Yarn. Twin copper wires ensure reliable conductivity.
Cover : Specially Compounded Abrasion Resistant Natural Rubber, Black.
Temprature Range : -40°C to +70°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
63.5 2-1/2 89.0 3.5 85.0 8.5 1233 255.0 25.5 3700 10.0 20.0 0.75 15.5 40.5
76.2 3 100.0 3.93 85.0 8.5 1233 255.0 25.5 3700 10.0 20.0 0.75 15.5 30.0

 WRESTLER HOSE
 

Recommended For : Highly abrasive material used in Sand Blasting applications including River Sand, Garnets, Copper Slag, Coal Particles, Corundum, Cast Steel Grit, Glass etc. Specially designed for superior performance - longer life due to very low tube wear.
Tube : Excellent Abrasion Resistant, Anti-static, Modified NR, Black.
Reinforcement : High tenasity synthetic yarn.
* 3/4", 1" : Single yarn braid.
* 1-1/4", 1-1/2" : Double yarn braid2 braid of High-tenacity Synthetic Yarn.
Cover : Excellent Abrasion Resistant, Modified NR, Black
Temprature Range : -40°C to +75°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
20.00 3/4 33.20 1.31 12.00 1.20 175.00 48.00 4.80 700.00 25.00 178.00 7.00 15.00 40.50
25.00 1 39.20 1.54 12.00 1.20 175.00 48.00 4.80 700.00 25.00 229.00 9.00 15.00 40.50
31.50 1-1/4 48.20 1.90 12.00 1.20 175.00 48.00 4.80 700.00 25.00 254.00 10.00 15.00 40.50
38.00 1-1/2 56.20 2.21 12.00 1.20 175.00 48.00 4.80 700.00 25.00 304.00 12.00 15.00 40.50

 SIPPER AVIATION HOSE
 

Recommended For : Recommended for all Operations associated with Ground Fuelling & De-fuelling of Aircrafts. Suitable for applications with Petroleum Fuels having an Aromatic Hydrocarbon content not exceeding 30% by volume.
Tube : Black, Resistant to aviation Fuel, Nitrite Rubber.
Reinforcement : 2 braid of High-tenacity Synthetic Yarn.
Cover : Black, Anti-static, NBR/PVC Rubber.
Temprature Range : -30°C to +65°C
NOMINAL I.D. MEAN O.D. WORKING PRESSURE MIN. BURST PRESSURE VACUUM BEND RADIUS PACKING SPECS.
LENGTH IN METRES
mm inch mm inch Kg/cm2 MPa psi Kg/cm2 MPa psi mm/Hg mm inch Min.(Lgth) Max.(Lgth)
38.30 1-1/2 56.00 2.20 21.00 2.10 300.00 84.00 8.40 1200.00 25.00 254.00 10.00 15.00 40.50
50.00 2 72.50 2.85 21.00 2.10 300.00 84.00 8.40 1200.00 25.00 356.00 14.00 15.00 40.50
63.50 2-1/2 86.00 3.40 21.00 2.10 300.00 84.00 8.40 1200.00 25.00 508.00 20.00 15.00 40.50
76.20 3 99.00 4.40 21.00 2.10 300.00 84.00 8.40 1200.00 5.00 635.00 25.00 15.00 40.50