Hydraulic Hose
  EFG6K Spiral Wire Hose—SAE 100R15
 
Meets Flame Resistance Acceptance Designation "MSHA 2G"
For Biodegradable Hydraulic Fluids
Recommended For: Extremely high-pressure, high-impulse applications such as hydrostatic transmissions. EFG6K is designed to meet all requirements of SAE 100R15 specifications and performance requirements of EN 856 4SP (-6, -8, -10 and -12) and EN 856 4SH (-12, -16, and -20). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluids. Superior impulse performance: tested to 1,000,000 impulse cycles
Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C).
Reinforcement: Four (six for -20) alternating layers of spiraled, high tensile steel.
Cover: Black, oil resistant, synthetic rubber (Neoprene – Type A). Blue stripe with gold print layline.
Temprature Range: -40°C to +121°C #
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
6EFG6K 4651-1396
3/8 9.5
20.3
6000 414
24000 1656
2.50
8EFG6K 4651-1371
1/2 12.7
24.0
6000 414
24000 1656
3.50
10EFG6K 4651-1672
5/8 15.9
27.6
6000 414
24000 1656
4.00
12EFG6K 4651-4909
3/4 19.1
31.4
6000 414
24000 1656
4.75
16EFG6K 4651-4910
1 25.4
38.7
6000 414
24000 1656
6.00
20EFG6K 4651-1290
1-1/4 31.8
50.0
6000 414
24000 1656
8.25
  EFG5K Spiral Wire Hose—SAE 100R13
 
Meets Flame Resistance Acceptance Designation "MSHA 2G"
For Biodegradable Hydraulic Fluids
Recommended For: Extremely high-pressure hydraulic applications. EFG5K is designed to meet all requirements of SAE 100R13 specifications and performance requirements of EN 856 4SH (-24, and -32) and EN 856 R13. Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum based fluids. Superior impulse performance: tested to 1,000,000 impulse cycles
Tube: Black, oil resistant synthetic rubber (Neoprene – Type A).
Reinforcement: Four (six for -20) alternating layers of spiraled, high-tensile steel.
Cover: Black, oil resistant synthetic rubber (Neoprene – Type A). Dual red stripe layline.
Temperature Range: -40°C to +121°C #
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
6EFG5K **
3/8 9.5
20.0
5000 345
20000 1380
5.00
8EFG5K **
1/2 12.7
24.0
5000 345
20000 1380
3.50
10EFG5K **
5/8 15.9
27.6
5000 345
20000 1380
4.00
12EFG5K 4651-4903
3/4 19.1
31.4
5000 345
20000 1380
4.75
16EFG5K 4651-4904
1 25.4
38.7
5000 345
20000 1380
6.00
20EFG5K **
1-1/4 31.8
50.0
5000 345
20000 1380
8.25
24EFG5K **
1-1/2 38.1
57.3
5000 345
20000 1380
10.00
32EFG5K **
2 50.8
71.1
5000 345
20000 1380
25.00
  EFG4K Spiral Wire Hose—SAE 100R12
 
Meets Flame Resistance Acceptance Designation "MSHA 2G"
For Biodegradable Hydraulic Fluids
Recommended For: Extremely high-pressure, high-impulse applications. Exceeds all performance requirements for SAE 100R12, EN 856 R12 and EN 856 4SP (-16). Compatible with biodegradable hydraulic fluids like polyolester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Superior impulse performance: tested to 1,000,000 impulse cycles
Tube: Black, oil resistant synthetic rubber (Nitrile – Type C).
Reinforcement: Four alternating layers of spiraled, high tensile steel wire.
Cover: Black, oil resistant, synthetic rubber (Neoprene – Type A). Blue stripe with white print layline.
Temperature Range: -40°C to +121°C #
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
6EFG4K 4651-1338
3/8 9.5
20.3
4000 276
16000 1104
2.50
8EFG4K 4651-1339
1/2 12.7
24.0
4000 296
16000 1104
3.50
10EFG4K 4651-1367
5/8 15.9
27.6
4000 276
16000 1104
4.00
12EFG4K 4651-4901
3/4 19.1
30.7
4000 276
16000 1104
4.75
16EFG4K 4651-4902
1 25.4
38.0
4000 276
16000 1104
6.00
20EFG4K 4651-1284
1-1/4 31.8
47.0
4000 276
16000 1104
8.27
20EFG3K **
1-1/4 31.8
47.0
3000 207
12000 828
8.30
  4XH Spiral Wire Hose—EN 856 4SH ISO 3862
 
Meets Flame Resistance Acceptance Designation "MSHA IC-4/17"

Recommended For: Extremely high-pressure, high-impulse applications. Most flexible EN 856 4 SH hose in industry. Compatible with biodegradable hydraulic fluids like synthetic ester, polyglycol and vegetable oil as well as standard petroleum-based fluids. Superior impulse performance: tested to 1,000,000 impulse cycles
Tube: Black, oil resistant synthetic rubber (Nitrile).
Reinforcement: Four alternating layers of spiraled, high tensile steel wire.
Cover: Black, oil resistant, synthetic rubber (Nitrile)
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
12 4XH 4651-4907
3/4 19.1
31.5
6100 420
26100 1800
8.30
16 4XH 4651-4908
1 25.4
37.7
5600 386
26100 1800
8.70
20 4XH **
1-1/4 31.8
45.2
5050 350
20300 1400
16.50
  4XP Spiral Wire Hose—EN 856 4SP ISO 3862
 
Meets Flame Resistance Acceptance Designation "MSHA IC-4/17"

Recommended For: Extremely high-pressure, high-impulse hydraulic applications. Most flexible EN 856 4 SP hose in industry. Superior impulse performance: tested to 1,000,000 impulse cycles at bend radius lower than EN 856 standard. Compatible with biodegradable hydraulic fluids like synthetic ester, polyglycol and vegetable oil as well as standard petroleum-based fluids.
Tube: Black, oil resistant synthetic rubber (Nitrile)
Reinforcement: Four alternating layers of spiraled, high tensile steel wire.
Cover: Black, oil resistant, synthetic rubber (Nitrile)
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
6 4XP **
3/8 9.5
21.2
6650 460
26600 1840
7.10
8 4XP 4651-10033
1/2 12.7
24.3
6150 425
24600 1700
4.70
10 4XP 4651-10034
5/8 15.9
27.7
5800 400
23200 1600
5.50
12 4XP 4651-4905
3/4 19.1
31.5
5500 380
23925 1650
6.70
16 4XP 4651-4906
1 25.4
39.0
4650 320
20300 1400
13.40
20 4XP **
1-1/4 31.8
49.8
3050 210
18120 1250
18.10
  CPS COAL POWER-4 AND 6 SPIRAL Hose
 
Meets performance requirement of SAE 100 R13
Meets flame resistance acceptance designation "MSHA 2G"
Recommended For: High pressure lines in longwall mining equipment and roof support systems / petroleum based or water emulsion fluids. Compatable with biodegradable hydraulic fluids like polyglycol and vegetable oils as well.

Revolutionary design tailored to markets served.
Exceeds One Million impulse cycles under
SAE 100 R 13 test conditons when tested at
DRDO, R&D, Dighi, Ministry of Defence Test Lab
Tube: Black, oil resistant synthetic rubber (Neoprene).
Reinforcement: Four alternating layers of spiraled, high tensile steel wire over a layer of fabric on 1¼, 1½and 2" size.
Cover: Black, oil resistant, abrasion resistant synthetic rubber (Neoprene). Yellow layline stripe.
Temperature Range: -40°C to +121°C #
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
12 CPS 4651-0400
3/4 19.0
31.4
5000† 345
20000 1380
4.75
16 CPS 4651-0401
1 25.4
38.7
5000† 345
20000 1380
6.00
20 CPS 4651-0402
1-1/4 31.8
50.0
5000† 345
20000 1380
8.25
24 CPS 4651-0415
1-1/2 38.1
57.3
5000† 345
20000 1380
10.00
32 CPS 4651-4916
2 50.8
71.1
5000† 345
20000 1380
25.00
  BHL X-TRA HOSE
 
Meets flame resistance acceptance designation "MSHA 2G"

Recommended For: Hose for high impulse and tight bend radius application. Mainly used for backhoe loader, other construction and earth moving application.
Tube: Nitrile Black
Reinforcement: 2 braid of high tensile steel wire
Cover: Specially modified synthetic rubber
Temperature Range: -40°C to +120°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 BHL 4657-8743
1/4 6.4
15.1
5075 350
20300 1400
2.00
6 BHL 4657-8744
3/8 9.5
17.7
4785 330
19140 1320
2.20
8 BHL 4657-8745
1/2 12.7
20.6
3987 275
15950 1100
3.50
10 BHL 4657-8746
5/8 15.9
24.6
3987 275
15950 1100
4.00
  G2 2-WIRE BRAID HOSE—SAE 100R2
 
Meets Flame Resistance Acceptance Designation "MSHA 2G"

Recommended For: High-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2AT and SAE 100R2 Type Sand performance requirements of EN 853 2SN.
Tube: Black, oil-resistant synthetic rubber (Nitrile – Type C).
Reinforcement: Two braids of high-tensile steel wire.
Cover: Black, oil and abrasion resistant thin synthetic rubber (Modified Nitrile – Type C2).
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
3 G2 4657-8950
3/16 4.8
13.2
6025 414
24000 1655
1.75
4 G2 4657-4852
1/4 6.4
14.7
5800 400
23200 1600
2.00
6 G2 4657-4830
3/8 9.5
18.5
4800 331
19200 1324
2.50
8 G2 4657-4831
1/2 12.7
21.8
4000 276
16000 1104
3.50
10 G2 4657-4832
5/8 15.9
24.9
3625 250
14500 1000
4.00
12 G2 4657-4833
3/4 19.1
28.7
3100 214
12400 856
4.75
16 G2 4657-4834
1 25.4
37.5
2400 166
9600 664
6.00
20 G2 4657-4900
1-1/4 31.8
47.5
1825 126
7300 504
8.25
24 G2 4657-4894
1-1/2 38.1
54.6
1300 90
5000 360
10.00
32 G2 4657-4895
2 50.8
65.0
1175 81
4500 324
12.50
  G2H HIGH-TEMP HIGH PRESSURE
 
2-Wire Braid Hose—SAE 100R2

Recommended For: High-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2AT and performance requirements of EN 853.
Tube: Black, oil-resistant synthetic rubber (Nitrile – Type C).
Reinforcement: Two braids of high-tensile steel wire.
Cover: Black, oil-resistant synthetic rubber (Hypalon† – Type M).
Temperature Range: -40°C to +135°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
20 G2H 4657-4911
1-1/4 31.8
47.5
1650 126
6600 504
16.50
24 G2H 4657-4842
1-1/2 38.1
54.6
1300 90
5000 362
20.00
32 G2H 4657-4843
2 50.8
67.3
1175 81
4500 324
25.00
  J2AT 2-WIRE BRAID JACK HOSE
 
Meets Flame Resistance Acceptance Designation "MSHA 2G"
Meets IJ 100 Jack Hose spec.
Recommended For: Hydraulic jack applications. Meets Material Handling Institute specification IJ 100 for hydraulic hose and assemblies used with jacking systems.
Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C).
Reinforcement: Two braids of high tensile steel wire.
Cover: Black, oil and abrasion resistant synthetic rubber (Modified Nitrile – Type C2).
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 J2AT 4657-8737
1/4 6.3
14.7
10000 690
20000 1380
4.00
6 J2AT 4657-8751
3/8 9.5
18.8
10000 690
20000 1380
5.00
  MINING HOSE
 
Meets BCS 174 : 1992 performance
Meets flame resistance acceptance designation "MSHA 2G"
Recommended For: High pressure hydraulic lines in longwall mining equipment and roof support system; patrolium based or water emulsion fluids.

Revolutionary design tailored to markets served.
Exceeds 2,00,000 impulse cycles under
BCS174 : 1992 conditonswhen tested at
DRDO, R&D, Dighi, Ministry of Defence Test Lab
Tube: Black, oil resistant synthetic rubber (Nitrile)
Reinforcement: Two braid, high tensile steel wire.
Cover: Black, oil resistant, abrasion resistant synthetic rubber (modified Nitrile).
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
DN 6 4654-7961
1/4 6.3
17.0
6525 450
26100 1800
4.00
DN 10 4654-7962
3/8 9.5
21.3
5500 380
22000 1520
5.10
DN 12 4654-7963
1/2 12.7
26.5
5250 362
21000 1448
6.00
DN 20 4654-7964
3/4 19.1
33.6
4000 276
16000 1104
9.10
DN 25 4654-7965
1 25.4
40.7
3125 215
12500 861
12.00
DN 32 4654-7967
1-1/4 31.8
47.2
2500 172
10000 689
15.10
DN 40 4654-7966
1-1/2 38.0
54.0
2118 146
8472 584
18.00
  MegaTechTM ACR
 
Hot Oil / Air Return Line Hose

Recommended For: Pressurized hot oil return lines and rotary oil/air compressor lines
Tube: Black, specifically compounded for temperature and chemical resistance (CPE).
Reinforcement: One braid, high tensile steel wire.
Cover: Black, oil & abrasion resistant polyester braid. Flame resistant "US MSHA 2 G"
Temperature Range: -40°C to +149°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 ACR **
1/4 6.4
13.2
1000 69
4000 276
2.00
6 ACR 4657-2340
3/8 9.5
17.0
1000 69
4000 276
2.50
8 ACR 4657-2341
1/2 12.7
19.3
1000 69
4000 276
3.50
10 ACR 4657-2342
5/8 15.9
24.1
1000 69
4000 276
4.00
12 ACR 4657-2336
3/4 19.1
26.4
1000 69
4000 276
4.75
16 ACR 4657-2337
1 25.4
34.0
1000 69
4000 276
6.00
20 ACR 4657-2338
1-1/4 31.8
40.0
1000 69
4000 276
8.50
24 ACR 4657-0204
1-1/2 38.1
49.4
500 35
2000 140
15.00
32 ACR 4657-0805
2 50.8
62.9
500 35
2000 140
18.00
40 ACR 4657-4908
2-1/2 63.5
75.3
500 35
2000 140
22.00
48 ACR 4657-4909
3 76.4
88.9
500 35
2000 140
24.00
  G1 1-WIRE BRAID HOSE—SAE 100R1 TYPE
 
At medium pressure

Recommended For: Medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1 Type AT and performance requirements of DIN 20022 1SN / EN 853 1SN.
Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.
Tube: Black, oil-resistant synthetic rubber (Nitrile – Type C).
Reinforcement: One braid of high-tensile steel wire.
Cover: Black, oil and abrasion-resistant synthetic rubber (Modified Nitrile – Type C2).
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
3 G1 4657-8749
3/16 4.8
11.9
3625 250
14500 1000
1.75
4 G1 4657-4846
1/4 6.4
13.5
3275 226
13100 904
2.00
5 G1 4657-4828
5/16 7.9
15.0
3125 216
12500 864
2.25
6 G1 4657-2980
3/8 9.5
17.5
2600 180
10400 720
2.50
8 G1 4657-4825
1/2 12.7
20.8
2325 160
9300 640
3.50
10 G1 4657-4826
5/8 15.9
23.9
1900 131
7600 276
4.00
12 G1 4657-4827
3/4 19.1
27.9
1525 105
6100 420
4.75
16 G1 4657-4829
1 25.4
35.8
1275 88
5100 352
6.00
20 G1 4657-4897
1-1/4 31.8
43.4
925 64
3700 256
8.25
24 G1 4657-2498
1-1/2 38.1
49.8
725 50
2900 200
10.00
32 G1 4657-4896
2 50.8
64.0
600 41
2700 164
12.50
  G1 1-WIRE BRAID HOSE—SAE 100R1 TYPE
 
SAE 100R1 Type AT
Meets Flame Resistance Acceptance Designation "MSHA 2G"
Recommended For: Medium pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT.
Tube: Black, oil resistant, synthetic rubber (Nitrile – Type C).
Reinforcement: One braid of high tensile steel wire.
Cover: Black, oil and abrasion resistant synthetic rubber (Hypalon† – Type M).
Temperature Range: -40°C to +135°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 G1H 4657-8702
1/4 6.4
13.5
2750 190
11000 760
2.00
5 G1H 4657-8704
5/16 7.9
15.1
2250 155
9000 621
2.25
6 G1H 4657-8704
3/8 9.5
17.5
2250 155
9000 621
2.50
8 G1H 4657-8705
1/2 12.7
20.8
2000 138
8000 552
3.50
10 G1H 4657-2178
5/8 15.9
23.8
1500 103
6000 415
4.00
12 G1H 4657-8706
3/4 19.1
27.9
1250 86
5000 345
4.75
16 G1H 4657-8726
1 25.4
35.8
1000 69
4000 275
6.00
20 G1H 4657-4850
1-1/4 31.8
43.6
625 43
2500 172
8.00
24 G1H 4657-4844
1-1/2 38.1
50.0
725 50
2900 200
10.00
32 G1H 4657-4845
2 50.8
64.0
600 42
2400 165
12.50
  GTH HIGH-TEMP 1-FIBER BRAID HOSE
 
SAE 100R6
Recommended For: Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6 /EN 854. Specially resistant to diesel permeation.
Tube: Black, specially compounded, synthetic rubber (Nitrile – Type C).
Reinforcement: One fiber braid.
Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A).
Temperature Range: -40°C to +135°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
3 GTH 3319-8999
3/16 4.8
11.2
500 35
2000 138
2.0
4 GTH 3319-8972
1/4 6.4
12.7
400 28
1600 110
2.5
5 GTH 3319-8971
5/16 7.9
14.2
400 28
1600 110
3.0
6 GTH 3319-8978
3/8 9.5
16.0
400 28
1600 110
3.0
8 GTH 3319-8979
1/2 12.7
19.8
400 28
1600 110
4.0
10 GTH 3319-8980
5/8 15.9
23.1
350 24
1400 97
5.0
12 GTH 3319-8987
3/4 19.1
27.0
300 21
1200 83
5.5
*16 GTH 3319-3345
1 25.4
28.1
250 17
1000 69
8.0
  C6 ONE Fiber Hose- SAE 100R6
 
Meets performance requirements of EN 854
Recommended For: Hydraulic oil lines, heavy-duty tranmission oil, anti-freeze solution. Meets or exceeds requirements of SAE 100R6 /EN 854.
Tube: Specially compounded, oil-resistant, synthetic rubber (Nitrile)-Black.
Reinforcement: One braid of high tenacity yarn.
Cover: Oil and abrasion resistant synthetic rubber, (Modified Nitrile)- Black.
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 C6 3319-8917
1/4 6.4
12.7
400 28
1600 112
2.6
5 C6 3319-8958
5/16 7.9
14.2
400 28
1600 112
3.0
6 C6 3319-8959
3/8 9.5
16.0
400 28
1600 112
3.0
8 C6 3319-8960
1/2 12.7
19.7
400 28
1600 112
4.0
10 C6 3319-8961
5/8 15.9
23.0
350 24
1400 97
5.0
12 C6 3319-8968
3/4 19.0
27.0
300 21
1200 83
6.0
*16 C6 3319-8962
1 25.4
34.0
250 14
800 55
7.0
  C3 Two Fiber Braid Hose- SAE 100R3
 
Meets performance requirements of EN 854
Recommended For: Hydraulic oil lines,anti-freeze solution or water. Meets of exceeds requirement of SAE 100R3/EN854
Tube: Black, synthetic rubber (Nitrile).
Reinforcement: Two braids of high tenacity synthetic textile yarn
Cover: Modified Nitrile.
Temperature Range: -40°C to +100°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 C3 3319-8950
1/4 6.4
14.5
1250 86
5000 345
3.0
5 C3 3319-8951
5/16 7.9
17.5
1200 83
4800 332
4.0
6 C3 3319-8952
3/8 9.5
19.1
1125 78
4500 312
4.0
8 C3 3319-8953
1/2 12.7
23.9
1000 69
4000 275
5.0
10 C3 3319-8975
5/8 15.9
27.0
875 61
3500 244
5.5
12 C3 3319-8954
3/4 19.0
31.8
750 52
3000 208
6.0
*16 C3 3319-8955
1 25.4
38.1
565 39
2250 156
8.0
  G3H HIGH-TEMP 2-FIBER BRAID HOSE
 
SAE 100R3 Medium Pressure
Meets Flame Resistance Acceptance Designation "U.S. MSHA 2G"
Recommended For: Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions . Meets or exceeds requirements of SAE 100R3 /EN 854. Specially resistant to diesel permeation
Tube: Black, synthetic rubber (Nitrile – Type C).
Reinforcement: Two fiber braids.
Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene – Type A).
Temperature Range: -40°C to +135°C
Description Product No. Hose ID Hose OD Working Pressure Min Burst Pressure Min. Bend Radius
   
Inch. mm
mm
psi bar
psi bar
inch
4 G3H 3319-0088
1/4 6.4
14.2
1250 86
5000 345
3.0
5 G3H 3319-4287
5/16 7.9
16.8
1200 83
4750 327
3.5
6 G3H 3319-0087
3/8 9.5
19.1
1125 78
4500 312
4.0
8 G3H 3319-0090
1/2 12.7
23.9
1000 69
4000 276
5.0
10 G3H 3319-4288
5/8 15.9
27.9
875 61
3500 244
5.5
12 G3H 3319-0091
3/4 19.1
31.8
750 52
3000 208
6.0
16 G3H 3319-0092
1 25.4
38.1
565 39
2250 156
8.0
20 G3H 3319-8997
1-1/4 31.8
44.5
375 26
1500 103
10.0
*24 G3H 3319-4289
1-1/2 38.1
49.3
300 21
1200 83
12.0