Gates Wine Making Hose
Content Tools
Feedback Feedback Form


Gates Industrial Fluid Power
Gates Wine Making Hose
Gates Hose suitable for the Wine Making Industry.
 
Cellar Master
The perfect transfer hose for wine as well as other water based products. It will not impart an unusual odor or taste to the finished product. The wine maker's taste always comes through.
 
Cellar Master Light
Ideal for transferring wine or other water-based products requiring an FDA sanitary hose. Highly flexible and extremely durable, while also being crush and kink resistant, reducing the difficulties of transporting, positioning, and storing transfer hoses used in the winemaking process.
 
Food & Beverage Master
Ideal for the transfer of a range of products including wine and waterbased products that require an FDA sanitary hose.
 
Tufflex Food
A PVC hose ideal for transferring compressed liquids and air in food and beverage applications. Components are nontoxic and made of an FDA-approved formula for food processing. Tufflex Food Hose is also approved for use in USDA meat and poultry plants.
 
19B Plant Master
Ideal for applications requiring a premium grade braided hose. It offers excellent flexibility and maximum resistance to air, water, petroleum oils, kerosene, and fuel oil (to 120°F) and lubricating oils (to 212°F). Can be used for transferring gasoline or diesel fuels. It provides outstanding weather and ozone resistance and is nonconductive at 1000 volts D.C.
 
Master-Flex 200CL
CL stands for "clear." Master-Flex 200CL has a smooth, clear cover and handles the transfer of bulk food products via suction, pneumatic, or gravity systems where sanitary hose is required.
 
Master-Flex 201CR
CR stands for "corrugated." Provides the added flexibility and smaller bend radius of a corrugated cover for the transfer of bulk food products via suction, pneumatic, or gravity systems when a sanitary hose is called for.
 
Master-Flex 202SW
SW stands for "static wire." Can be used for transfer of bulk food products via suction, pneumatic, or gravity systems where sanitary hose is required.
 
690SB Bulk Commodity
Ideal for the bulk transfer of food products such as flour, sugar, syrup, and edible grains where a strong, flexible, FDA sanitary tube is required. It can be used in suction, pneumatic, or gravity systems.
 
692SB Bulk Commodity
A good choice for transferring animal fat, vegetable oil, and other edible oils at temperatures up to 180ºF where an FDA sanitary hose is required. It can also be used for soybeans, vinegar, mustard, cider, salad dressings, and other acetic acid applications.
 
High Pressure & Washdown
Heavy-duty, high-pressure cleaning & Cold or hot water with steam injection.