Gates Corporation   Gates Corporation
The world's most trusted name in belts, hose and hydraulics.
 
search
Gates USA/Canada
Worldwide
industrial section automotive section
GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form


Gates Industrial Fluid Power
Gates Industrial Marine Transfer Wet Exhaust Hose
Gates marine wet exhaust hose for engine water circulation, discharge lines, heat exchangers straight & flexible wet exhaust connections and other water applications.

 
4684CF
A highly flexible hose ideal for use in marine wet exhaust and general purpose applications where tight bends are required. It is also suitable for coolant lines.
 
Hardwall
Made with heavy-duty fabric and helical steel wire reinforcement to meet marine water and wet exhaust hose requirements. It is used for engine water circulation, discharge lines, heat exchangers and wet exhaust connections. For water applications, the hose is rated at 100 PSI.
 
Softwall
Reinforced with heavy-duty fabric. It is designed for use where wire support is not required and meets marine water and wet exhaust hose requirements. It is used for engine water circulation, discharge lines, heat exchangers, and straight wet exhaust connections. For water applications, the hose is rated at 100 PSI.
 

Take the next step... 
     Product Application 
     Contacts at a Glance 
     Find a Distributor near you 
     How to Order 
 
Industrial Hose Catalog
    Product/Technical Info 
    Hose Advisor 
    Hose Finder 
    Chemical Resistance   
    Coupling Information 

Industrial Hose Tips 

Industrial Hose Tips


Welcome, register now and let us help you!

Gates has PDF Catalogs, Online Design & Specification tools and more! Register now!

Already Registered? - Login Now


Recent News

Visit our news section to read all the latest news