Marine hoses for transfer in pleasure craft or commercial boat engines | Gates


Now that you have looked at our product info, are you now looking to purchase Gates products?
Yes, I know what I want.
No, I still need more information from Gates.com.
No, I need to speak with at least one person.
No, we are just looking for information right now.


GUARANTEED Gates
If your Gates Industrial Hose should fail due to defects in material or workmanship, we will replace or repair it free of charge. See Industrial Hose Catalog for full warranty information.

Content Tools
Feedback Feedback Form


The Value Connection In Industrial Marine Hosesm
Gates industrial marine hose line

Pleasure boat or commercial craft. Salt water or fresh. Gates line of marine hose is specially engineered for seagoing applications. They are extremely flexible to stand up under stress in fuel, vent, coolant, and exhaust lines. And they meet RMA standards for oil resistance as well as SAE requirements.
 
Wet Exhaust
Gates marine wet exhaust hose for engine water circulation, discharge lines, heat exchangers straight & flexible wet exhaust connections and other water applications.
4684CF
Hardwall
Softwall
 
Clamps
High quality clamps provide a secure connection for all types of hose and tubing in corrosive marine environment.
 
75W
Ideal for coolant connections on marine and stationary engines and can also be used for open-end water discharge applications.
 
76W
For higher working pressures than are possible with 75W. Use it for coolant connections on marine and stationary engines and also for open-end water discharge applications.
 
Engine Coolant
Hose designed for marine coolant connections and more.
Hardwall
Softwall - Oil Resistant
Silicone
 
Fuel Line
Hose suitable for all commercial and recreational vessel fuel line applications, including handling marine diesel, gasoline, gasohol fuels, and hot oil.
C5M
4219G
USCG Type A
USCG Type B
 
Fuel Fill
Gates has marine fuel filling hose with strength & flexibility to move marine fuels and fill tanks.
4663K Fuel Tank Filler
Fuel Fill - USCG Type A2 & B2
 
Heater Hose
For heater & coolant applications
 
Vacuum Tubing
Ideal for windshield washers and a variety of vacuum-operated accessories.
 
Barracuda
An economical suction and discharge hose ideal for sanitation lines in marine applications.
 
Tufflex Marine
Suitable for use with hot and cold tap water and applications requiring non-toxic, tasteless, odorless tubing.
 
Hydraulic Marine Hose

M2T Megaflex
Global M4K+
Global M3K+
EFG5K
EFG6K Spiral Wire
RLA 1-Fiber Braid
 

Take the next step... 
     Product Application 
     Contacts at a Glance 
     Find a Distributor near you 
     How to Order 
 
Industrial Hose Catalog
    Product/Technical Info 
    Hose Advisor 
    Hose Finder 
    Chemical Resistance   
    Coupling Information 

Industrial Hose Tips 

Register for weekly industrial hose tips


Welcome, register now and let us help you!

Gates has PDF Catalogs, Online Design & Specification tools and more! Register now!

Already Registered? - Login Now


Recent News

Visit our news section to read all the latest news