Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    4XP-XTF Spiral Wire Hose - EN 856 4SP

    Recommended for extremely high impulse hydraulic applications. 4XP hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids. XtraTuff® hose lasts up to 25 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945. Recommended Couplings: GlobalSpiral™ Couplings.

    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles.
    • Temperature Range: -40°C to +100°C (-40°F to +212°F).
    • Size: 1/2" to 1-1/4".