Gates new generation raw edge V-belts

QUAD-POWER® III

Construction features


  • The basic belt consists of a newly developed rubber compound which withstands chemically aggressive environments (acid and base), ageing, ozone, UV and heat. Even with severe slippage, the belt will not catch fire from heat build-up.
  • High-performance fibres embodied in the compound provide improved abrasion and wear resistance.
  • The outstanding cord support in the undercord section achieved by the transverse orientation of the fibres reinforces the belt's overall longitudinal flexibility and transverse rigidity.
  • The special notch profile with optimised geometry ensures perfect belt stability.
  • The precision-ground sidewalls give a uniform wedging action.
  • The tensile section consists of high-strength, low-elongation polyester tensile cords which are embedded in a newly developed blue-coloured adhesion layer. This layer develops an extra high bonding level between tensile cords and undercord material.
  • The exceptional flexibility gives the belt excellent reversed bending properties when backside idlers are used.



DOWNLOAD

Quad-Power® III Brochure
Download the Quad-Power® III brochure including information on sections and nominal dimensions, and size listings.

Quad-Power® III Screensaver (1 Mb)
© 2009 Gates Corp. l All Rights Reserved.