Gates Corporation   Gates Corporation
The World's Most Trusted Name in Belts, Hose and Hydraulics
 
search
Gates Europe
Worldwide
industrial section automotive section

Design Flex Pro Gates' industrial drive design software
now available online

Gates' DesignFlex is a Windows based drive calculation program allowing the design of belt-drive systems with increased efficiency and enhanced performance in less time. This powerful software is now avalailable to you for free over the internet.

DesignFlex 2.65: updated version now online!
Now included: PowerGrip® GT3, Poly Chain® GT2 and Quad-Power II upgraded power ratings. Problems with Windows XP SP 2 Integrated solved.

Fast and easy
Design Flex Pro offers a step-by-step drive calculation procedure for both V- and synchronous belts based on the criteria and/or limitations specified by the user. By means of an easy to follow menu, two pulley drives are calculated and multiple drive design solutions are generated.

DesignFlex lets you save your drive results, so you can easily build an electronic library or immediately e-mail your design without the need for printing and faxing.

Design criteria include:
     ·  Service life
     ·  Initial cost of drive
     ·  Number of belts - size of drive
     ·  Required parts and more

Who qualifies?
Because DesignFlex is a professional-grade design tool it is intended for design engineers and others who are well versed in drive design.

Download it now!

The program offers a step-by-step drive calculation procedure for both V-belts and synchronous belts based on the critera and/or limitations specified by the user. DesignFlex runs under Windows 95, 98, 2000, NT, Millennium, requires a Pentium 133 processor or higher and an 800 x 600 screen resolution or higher. A minimum of 32 MB RAM is recommended for satisfactory calculation speed.

To download your free copy of DesignFlex simply click here to go to the sign up page now. After registering at Gates.com/europe we will notify you via email with instructions on downloading the program.

  Register Now to Download Your Copy of the Gates Design Flex Pro program.



Welcome, register now and let us help you!

Gates has PDF Catalogs, Online Design & Specification tools and more! Register now!

If you have already registered at www.gates.com, your Gates login is valid here as well. Already Registered? - Login Now


Recent News

Visit our news section to read all the latest news